IESNA:LM-63-2002
[TEST]P949023
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3D-927-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18929
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 218.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2221 2780.8 3287 3678.8 3998.3 4179.1 4264.1 4294.4 4447.8 4776.1
5318.4 6003.3 6677.5 7215.9 7686.9 8116.8 8388.4 8457.8 8290.7 7867.6
7013.7 5537.3 4570.9 3828.3 3032 2133 1402.1 983 767 662.5
600.9 505.2 428 148.5 72.3 11.7 0
2221 2800.4 3311.4 3710.1 4003.2 4201.6 4303.2 4331.5 4458.5 4754.6
5255.8 5927.1 6588.6 7145.6 7621.4 8051.3 8373.8 8490.1 8383.6 8025
7311.7 5947.6 4755.6 3993.4 3206.9 2325.5 1529.2 1031.8 791.5 685.9
606.8 513 431.9 183.7 77.2 14.7 0
2221 2776 3277.2 3679.8 3993.4 4221.1 4347.1 4400.9 4500.5 4766.3
5193.3 5789.3 6424.5 6984.3 7436.7 7798.3 8137.3 8302.5 8260.4 7974.2
7400.6 6463.5 5152.3 4237.7 3457 2603 1738.3 1154.9 854 709.4
626.3 545.2 467.1 356.6 181.7 21.5 0
2221 2776 3262.6 3664.1 3999.3 4256.3 4428.2 4518.1 4611.9 4817.1
5134.7 5596.9 6146 6672.7 7096.7 7444.6 7736.7 7973.2 8036.7 7942.9
7598 6958 6059 4995 3993.4 3103.3 2170.2 1389.4 947.8 721.1
622.4 540.3 461.2 367.4 258 100.6 0
2221 2693.9 3165.8 3578.2 3931.9 4244.5 4493.7 4658.8 4764.4 4926.6
5190.4 5529.4 5968.2 6414.7 6816.3 7162.2 7443.6 7693.7 7871.6 7919.4
7824.7 7533.5 6968.7 6114.7 5117.1 4098 3053.5 2012.8 1264.4 848.1
646.8 574.5 499.3 381.1 257 80.1 0
2221 2650.9 3076.9 3478.5 3849.8 4193.7 4506.4 4753.6 4921.7 5079
5276.4 5559.7 5888 6277.9 6670.7 7061.5 7393.8 7653.7 7850.1 8012.3
8138.3 8096.3 7919.4 7517.8 6824.1 5925.2 4769.2 3657.3 2459.4 1518.4
984.9 673.2 487.6 295.1 148.5 39.1 0
2221 2568.8 2939.1 3317.3 3684.7 4045.2 4393.1 4702.8 4959.8 5166
5375.1 5603.7 5854.8 6167.5 6526.1 6932.6 7350.8 7754.3 8111.9 8426.6
8712.8 9027.5 9169.2 9257.1 9237.6 8838.9 8077.7 6865.1 5260.7 3563.5
2056.8 1068 545.2 314.6 153.4 52.8 0
2221 2506.3 2803.3 3127.7 3463.8 3781.4 4122.4 4453.6 4772.2 5053.6
5335 5595.9 5832.3 6087.4 6355.1 6642.4 6975.6 7352.7 7765.1 8202.8
8680.6 9366.5 9920.5 10258.6 10643.6 10922.1 10958.2 10584 9610.8 8035.7
5854.8 3778.5 1925.9 785.6 280.4 54.7 0
2221 2393.9 2603 2845.3 3111.1 3392.5 3678.8 3962.2 4242.6 4530.8
4832.8 5112.2 5416.1 5733.7 6063.9 6395.2 6762.5 7174.9 7631.2 8148.1
8751.9 9667.5 10576.2 11198.6 11993 12928.1 13928.6 14596 14453.3 13109.8
10343.6 6705.9 2844.4 868.6 273.6 56.7 0
2221 2374.4 2582.5 2805.3 3056.4 3322.2 3593.8 3864.5 4132.2 4403.8
4671.5 4949 5242.2 5559.7 5888 6229 6608.2 7027.3 7496.3 8030.8
8633.7 9603 10518.5 11192.7 12041.8 13061 14153.4 14849.1 14717.2 13288.6
10282.1 6287.7 2409.5 665.4 215 48.9 0
2221 2300.1 2407.6 2552.2 2727.1 2917.6 3110.1 3312.4 3521.5 3732.5
3945.6 4165.4 4387.2 4621.7 4873.8 5140.5 5433.7 5765.9 6166.5 6623.8
7180.7 8066 8737.3 9399.8 10207.8 11180 12092.7 12488.4 12075.1 10499
7750.4 4313.9 1243.9 260.9 87 19.5 0
2221 2245.4 2306 2392.9 2513.1 2643.1 2784.7 2930.3 3077.9 3235.2
3388.6 3536.1 3688.6 3840 4000.3 4169.3 4347.1 4563.1 4813.2 5137.6
5606.6 6189 6585.7 7029.3 7559.9 8138.3 8533.1 8395.3 7705.5 6411.8
4630.5 2369.5 772.9 230.6 79.1 18.6 0
2221 2196.5 2205.3 2245.4 2310.9 2378.3 2467.2 2555.1 2642.1 2733
2812.1 2883.4 2943 2997.8 3035.9 3060.3 3084.7 3101.3 3128.7 3192.2
3344.6 3434.5 3451.1 3484.4 3536.1 3583 3455 3049.5 2471.1 1831.1
1244.8 705.5 353.7 149.5 72.3 25.4 0
2221 2093.9 2018.7 1979.6 1975.7 1991.3 2017.7 2047 2067.6 2080.3
2079.3 2054.9 2016.7 1963 1891.7 1804.7 1700.2 1591.7 1492 1399.2
1303.5 1218.4 1147.1 1088.5 1037.7 985.9 921.4 834.4 714.3 553
402.6 296.1 205.2 131.9 75.2 21.5 0
2221 1999.2 1861.4 1800.8 1786.1 1798.9 1826.2 1855.5 1870.2 1866.3
1845.8 1809.6 1756.8 1691.4 1615.2 1537 1455.9 1374.8 1294.7 1206.7
1117.8 1037.7 979.1 943.9 930.2 932.2 930.2 902.8 835.4 723.1
550.1 379.1 265.8 174.9 87 19.5 0
2221 1924.9 1758.8 1693.3 1696.3 1733.4 1774.4 1800.8 1802.8 1785.2
1751 1702.1 1644.5 1578 1507.7 1438.3 1365 1287.8 1208.7 1135.4
1079.7 1031.8 999.6 979.1 961.5 941 908.7 875.5 834.4 769
669.3 525.7 344.9 190.5 90.9 19.5 0
2221 1853.6 1682.6 1638.6 1666 1716.8 1756.8 1776.4 1768.6 1738.3
1691.4 1635.7 1571.2 1507.7 1440.3 1374.8 1329.8 1276.1 1208.7 1154.9
1118.8 1070.9 995.7 936.1 897 858.9 819.8 780.7 745.5 713.3
675.2 613.6 502.2 385 225.7 54.7 0
2221 1813.5 1642.5 1618.1 1665 1713.8 1753.9 1765.6 1747.1 1699.2
1641.5 1576.1 1505.7 1443.2 1389.4 1359.2 1323 1285.9 1249.7 1169.6
1098.3 1041.6 984.9 932.2 877.4 829.6 782.7 739.7 694.7 642.9
592.1 546.2 478.8 413.3 289.2 112.4 0
2221 1779.3 1617.1 1614.2 1666 1712.9 1748 1751.9 1723.6 1671.8
1606.4 1534.1 1469.6 1410 1369.9 1335.7 1291.7 1232.1 1179.4 1115.9
1067 1012.3 958.5 909.7 868.6 826.6 781.7 735.8 682 622.4
556.9 499.3 425 321.5 213 88.9 0
2221 1759.8 1604.4 1613.2 1669.9 1715.8 1747.1 1741.2 1705 1643.5
1567.3 1495.9 1435.4 1389.4 1367.9 1316.2 1236 1143.2 1106.1 1074.8
1019.1 976.1 939 884.3 843.2 811 769 719.1 659.5 594.1
522.8 491.5 423.1 276.5 201.3 123.1 0
2221 1755.9 1596.6 1614.2 1670.8 1717.8 1746.1 1738.3 1694.3 1624.9
1547.7 1477.4 1417.8 1389.4 1356.2 1290.8 1173.5 1096.3 1076.8 1038.7
989.8 937 887.2 849.1 825.7 805.1 767 720.1 663.5 598
528.6 546.2 435.8 291.2 221.8 82.1 0
2221 1755.9 1595.6 1617.1 1671.8 1718.7 1745.1 1741.2 1698.2 1625.9
1547.7 1476.4 1416.8 1390.4 1353.3 1286.8 1164.7 1097.3 1081.7 1037.7
986.9 929.2 888.2 837.4 830.5 805.1 766.1 720.1 667.4 597
530.6 538.4 374.2 300.9 218.9 79.1 0
